Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD UC Vise

Concentric, modular, precise Jaw width 125 mm

The mechanical HILMA.UC clamping system is suitable for numerous clamping tasks and is used for machining dimensionally stable workpieces in single or multiple clamping systems.
Small workpieces as well as large plates can be clamped and machined without large interference contours. Even when production requirements change, there is no need to invest in new clamping devices.
Special features of the HILMA.NC machine vise family:
• universal modular system enables versatile clamping options
• stabile no deflection thanks to closed force flow
• compact reduced design ensures optimum accessibility
• precise true to position due to pull-down mechanism

Select a Product Type