Product Catalog
Catalog Tools
Measurement
Inch
Material
Stainless Steel
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

Lifting Pins (Stainless Steel)

Alignment Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
GRIP
LENGTH +.024/-.000
B C ±.04 D E
DIA
F G H K L M
CL-4-LFPM-0.50-S 1/4 .2470/.2485 .50 .29 .33 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-4-LFPM-1.00-S 1/4 .2470/.2485 1.00 .29 .33 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-4-LFPM-1.50-S 1/4 .2470/.2485 1.50 .29 .33 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-0.50-S 3/8 .3720/.3735 .50 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-1.00-S 3/8 .3720/.3735 1.00 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-1.50-S 3/8 .3720/.3735 1.50 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-2.00-S 3/8 .3720/.3735 2.00 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-6-LFPM-3.00-S 3/8 .3720/.3735 3.00 .44 .40 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-8-LFPM-1.00-S 1/2 .4970/4985 1.00 .59 .44 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-8-LFPM-1.50-S 1/2 .4970/4985 1.50 .59 .44 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-8-LFPM-2.00-S 1/2 .4970/4985 2.00 .59 .44 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
CL-8-LFPM-3.00-S 1/2 .4970/4985 3.00 .59 .44 1.18 .85 1.93 1.94 1.50 1.01 1.06 .37
Technical Data
* Load capacity with 5:1 Safety factor, based on the average failing load of test specimens. See table below for allowable installation-hole tolerances. Straight pull capacity assumes pin is installed in a hardened tool steel plate or bushing. Use standard lifting hook so that button is not depressed while lifting.
QUANTITY BASIC PART NO. LOAD
CAPACITY
STRAIGHT
(lbs)*
LOAD
CAPACITY
45°
(lbs)*
LOAD
CAPACITY
90°
(lbs)*
J
MAX
GAP
(45°)
K
MAX
GAP
(45°)
HOLE
DIA
MAX
HOLE
DIA
MIN
CL-4-LFPM-S 210 170 110 .031 .037 .254 .250
CL-6-LFPM-S 600 540 470 .036 .042 .379 .375
CL-8-LFPM-S 790 720 630 .036 .042 .505 .500