Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Finish
Black Oxide Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Locking-Pin Bushings

Alignment Pins,Captive & Clamping Pins

Inch - Steel
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
+.0004/-0
B
LENGTH
UNDER
HEAD
B C
DIA
NOMINAL
C
DIA
ACTUAL
+0/-.0003
D
DIA
E
+.03/-0
F LOCKSCREW
(ORDER
SEPARATELY)
CL-3-LPB 3/16 .1868 Standard .31 13/32 .4078 13/16 .62 .44 LS-1
CL-4-LPB 1/4 .2493 Standard .31 13/32 .4078 13/16 .62 .44 LS-1
CL-4A-LPB 1/4 .2493 Long .50 13/32 .4078 13/16 .62 .44 LS-1
CL-5-LPB 5/16 .3118 Standard .31 1/2 .5017 13/16 .62 .44 LS-1
CL-5A-LPB 5/16 .3118 Medium .37 1/2 .5017 13/16 .62 .44 LS-1
CL-5B-LPB 5/16 .3118 Long .50 1/2 .5017 13/16 .62 .44 LS-1
CL-6-LPB 3/8 .3743 Standard .31 5/8 .6267 13/16 .62 .44 LS-1
CL-6A-LPB 3/8 .3743 Long .50 5/8 .6267 13/16 .62 .44 LS-1
CL-8-LPB 1/2 .4993 Standard .50 3/4 .7518 1-1/16 .75 .44 LS-1
CL-8A-LPB 1/2 .4993 Long .75 3/4 .7518 1-1/16 .75 .44 LS-1
Inch - Stainless Steel
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
+.0004/-0
B
LENGTH
UNDER
HEAD
B C
DIA
NOMINAL
C
DIA
ACTUAL
+0/-.0003
D
DIA
E
+.03/-0
F LOCKSCREW
(ORDER
SEPARATELY)
CL-3-LPB-SS 3/16 .1868 Standard .31 13/32 .4078 13/16 .62 .44 LS-1-S
CL-4-LPB-SS 1/4 .2493 Standard .31 13/32 .4078 13/16 .62 .44 LS-1-S
CL-5A-LPB-SS 5/16 .3118 Medium .37 1/2 .5017 13/16 .62 .44 LS-1-S
CL-6-LPB-SS 3/8 .3743 Standard .31 5/8 .6267 13/16 .62 .44 LS-1-S
CL-8-LPB-SS 1/2 .4993 Standard .50 3/4 .7518 1-1/16 .75 .44 LS-1-S
CL-8A-LPB-SS 1/2 .4993 Long .75 3/4 .7518 1-1/16 .75 .44 LS-1-S
Metric - Steel
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
+.010/-0
(mm)
B
LENGTH
UNDER
HEAD
B
(mm)
C
NOMINAL
(mm)
C
DIA
ACTUAL
+0/-.008
(mm)
D
DIA
(mm)
E
+.8/-0
(mm)
F
(mm)
LOCKSCREW
(ORDER
SEPARATELY)
CLM-6-LPB 6 5.982 Standard 8 10 10.038 22 16.5 12 LSM-3
CLM-8-LPB 8 7.983 Standard 10 13 13.043 22 16.5 12 LSM-3
CLM-10-LPB 10 9.982 Standard 12 16 16.043 22 16.5 12 LSM-3
CLM-12-LPB 12 11.981 Standard 18 20 20.046 26 18.5 12 LSM-3
Metric - Stainless Steel
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
+.010/-0
(mm)
B
LENGTH
UNDER
HEAD
B
(mm)
C
NOMINAL
(mm)
C
DIA
ACTUAL
+0/-.008
(mm)
D
DIA
(mm)
E
+.8/-0
(mm)
F
(mm)
LOCKSCREW
(ORDER
SEPARATELY)
CLM-6-LPB-SS 6 5.982 Standard 8 10 10.038 22 16.5 12 LSM-3
CLM-8-LPB-SS 8 7.983 Standard 10 13 13.043 22 16.5 12 LSM-3
CLM-10-LPB-SS 10 9.982 Standard 12 16 16.043 22 16.5 12 LSM-3
Version with Oversize ID (Inch) - Steel
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
+.0004/-0
B
LENGTH
UNDER
HEAD
B C
DIA
NOMINAL
C
DIA
ACTUAL
+0/-.0003
D
DIA
E
+.03/-0
F LOCKSCREW
(ORDER
SEPARATELY)
CL-4-LPB-OS 1/4 .2893 Standard .31 13/32 .4078 13/16 .62 .44 LS-1
CL-5-LPB-OS 5/16 .3518 Standard .31 1/2 .5017 13/16 .62 .44 LS-1
CL-6-LPB-OS 3/8 .4143 Standard .31 5/8 .6267 13/16 .62 .44 LS-1
CL-8-LPB-OS 1/2 .5393 Standard .50 3/4 .7518 1-1/16 .75 .44 LS-1
Version with Oversize ID (Metric) - Steel
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
+.010/-0
(mm)
B
LENGTH
UNDER
HEAD
B
(mm)
C
NOMINAL
(mm)
C
DIA
ACTUAL
+0/-.008
(mm)
D
DIA
(mm)
E
+.8/-0
(mm)
F
(mm)
LOCKSCREW
(ORDER
SEPARATELY)
CLM-6-LPB-OS 6 6.998 Standard 8 10 10.038 22 16.5 12 LSM-3
CLM-8-LPB-OS 8 8.999 Standard 10 13 13.043 22 16.5 12 LSM-3
CLM-10-LPB-OS 10 10.998 Standard 12 16 16.043 22 16.5 12 LSM-3
CLM-12-LPB-OS 12 12.997 Standard 18 20 20.046 26 18.5 12 LSM-3
Optional P Bushing for Bottom Plate (Inch)
QUANTITY PART NO. ID OD LENGTH USE WITH LOCKING-PIN BUSHING
P-26-6-.1865 .1865 13/32 3/8 CL-3-LPB
P-26-6-.2490 .2490 13/32 3/8 CL-4-LPB
CL-4A-LPB
P-32-6-.3115 .3115 1/2 3/8 CL-5-LPB
CL-5A-LPB
CL-5B-LPB
P-40-8-.3740 .3740 5/8 1/2 CL-6-LPB
CL-6A-LPB
P-48-12-.4990 .4990 3/4 3/4 CL-8-LPB
CL-8A-LPB
Replacement Part Kit
QUANTITY PART NO. FOR LOCKING PIN BUSHING
1-LPB-CLIP CL-3-LPB, CL-4-LPB, CL-4-LPB-OS, CL-4A-LPB, CLM-6-LPB
2-LPB-CLIP CL-5-LPB, CL-5-LPB-OS, CL-5A-LPB, CL-5B-LPB, CL-6-LPB, CL-6-LPB-OS, CL-6A-LPB, CLM-8-LPB, CLM-10-LPB
4-LPB-CLIP CL-8-LPB, CL-8-LPB-OS, CL-8A-LPB, CLM-12-LPB