Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Locking Clamping Pins

Captive & Clamping Pins

Complete Assembly (Inch)
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
+0/-.004
B
PIN
LENGTH
P
BUSHING
LENGTH
UNDER
HEAD
P C
THREAD
D E
DIA
F
DIA
G H L M N
DIA
NOMINAL
N
DIA
ACTUAL
+0/-.0003
R
+.03/-.01
S CLAMPING
PIN
(INCLUDED)
BUSHING
(INCLUDED)
LOCKSCREW
(INCLUDED)
CL-1-LCP-B 1/4 .2490 4 Standard .31 1/4-20 1/4 1/2 3/8 2-1/2 .44 3 .10 13/32 .4078 .62 13/16 CL-1-LCP CL-4-LPB LS-1
CL-1-LCP-B-2 1/4 .2490 4 Long .50 1/4-20 1/4 1/2 3/8 2-1/2 .44 3 .10 13/32 .4078 .62 13/16 CL-1-LCP CL-4A-LPB LS-1
CL-2-LCP-B-1 5/16 .3115 4 Standard .31 5/16-18 5/16 9/16 7/16 3 .50 3 .16 1/2 .5017 .62 13/16 CL-2-LCP CL-5-LPB LS-1
CL-2-LCP-B 5/16 .3115 4 Medium .37 5/16-18 5/16 9/16 7/16 3 .50 3 .16 1/2 .5017 .62 13/16 CL-2-LCP CL-5A-LPB LS-1
CL-2-LCP-B-3 5/16 .3115 4 Long .50 5/16-18 5/16 9/16 7/16 3 .50 3 .16 1/2 .5017 .62 13/16 CL-2-LCP CL-5B-LPB LS-1
CL-3-LCP-B-1 3/8 .3740 4-1/2 Standard .31 3/8-16 3/8 5/8 1/2 3-1/2 .57 3-1/2 .23 5/8 .6267 .62 13/16 CL-3-LCP CL-6-LPB LS-1
CL-3-LCP-B 3/8 .3740 4-1/2 Long .50 3/8-16 3/8 5/8 1/2 3-1/2 .57 3-1/2 .23 5/8 .6267 .62 13/16 CL-3-LCP CL-6A-LPB LS-1
CL-4-LCP-B-1 1/2 .4990 5 Standard .50 1/2-13 1/2 3/4 5/8 3-1/2 .69 4 .35 3/4 .7518 .75 1-1/16 CL-4-LCP CL-8-LPB LS-1
CL-4-LCP-B 1/2 .4990 5 Long .75 1/2-13 1/2 3/4 5/8 3-1/2 .69 4 .35 3/4 .7518 .75 1-1/16 CL-4-LCP CL-8A-LPB LS-1
Clamping Pin Only (Inch)
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
+0/-.004
B
PIN
LENGTH
C
THREAD
D E
DIA
F
DIA
G
CL-1-LCP 1/4 .2490 4 1/4-20 1/4 1/2 3/8 2-1/2
CL-2-LCP 5/16 .3115 4 5/16-18 5/16 9/16 7/16 3
CL-3-LCP 3/8 .3740 4-1/2 3/8-16 3/8 5/8 1/2 3-1/2
CL-4-LCP 1/2 .4990 5 1/2-13 1/2 3/4 5/8 3-1/2
Complete Assembly (Metric)
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
+0/-.102
(mm)
B
PIN
LENGTH
(mm)
P
BUSHING
LENGTH
UNDER
HEAD
P
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
(mm)
E
DIA
(mm)
F
DIA
(mm)
G
(mm)
H
(mm)
L
(mm)
M
(mm)
N
DIA
NOMINAL
(mm)
N
DIA
ACTUAL
+0/-.008
(mm)
R
+.8/-.3
(mm)
S
(mm)
CLAMPING
PIN
(INCLUDED)
BUSHING
(INCLUDED)
LOCKSCREW
(INCLUDED)
CLM-6-LCP-B 6 5.974 102 Standard 8 M6 1 6 12.5 9.5 63.5 11 76 2.3 10 10.038 16 22 CLM-6-LCP CLM-6-LPB LSM-3
CLM-8-LCP-B 8 7.976 102 Standard 10 M8 1.25 8 14.5 11 76 14 76 4.1 13 13.043 16 22 CLM-8-LCP CLM-8-LPB LSM-3
CLM-10-LCP-B 10 9.975 114 Standard 12 M10 1.5 10 16 12.5 89 17 89 6.1 16 16.043 16 22 CLM-10-LCP CLM-10-LPB LSM-3
CLM-12-LCP-B 12 11.976 127 Standard 18 M12 1.75 12 19 16 89 20 102 8.1 20 20.046 18 26 CLM-12-LCP CLM-12-LPB LSM-3
Clamping Pin Only (Metric)
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
+0/-.102
(mm)
B
PIN
LENGTH
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
(mm)
E
DIA
(mm)
F
DIA
(mm)
G
(mm)
CLM-6-LCP 6 5.974 102 M6 1 6 12.5 9.5 63.5
CLM-8-LCP 8 7.976 102 M8 1.25 8 14.5 11 76
CLM-10-LCP 10 9.975 114 M10 1.5 10 16 12.5 89
CLM-12-LCP 12 11.976 127 M12 1.75 12 19 16 89