Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Quick-Ship Press-Fit Bushings (P)

Drill Bushings

QUANTITY PART NO. ID OD LENGTH
P-13-4-.0980 #40 (.0980) 13/64 1/4
P-13-8-.0980 #40 (.0980)* 13/64 1/2
P-16-16-.0980 #40 (.0980)* 1/4 1
P-16-4-.0980 #40 (.0980) 1/4 1/4
P-16-4-.1250 1/8 (.1250) 1/4 1/4
P-16-4-.1285 #30 (.1285) 1/4 1/4
P-16-6-.0980 #40 (.0980) 1/4 3/8
P-16-8-.0980 #40 (.0980) 1/4 1/2
P-16-8-.0995 #39 (.0995) 1/4 1/2
P-16-8-.1065 #36 (.1065) 1/4 1/2
P-16-8-.1094 7/64 (.1094) 1/4 1/2
P-16-8-.1110 #34 (.1110) 1/4 1/2
P-16-8-.1130 #33 (.1130) 1/4 1/2
P-16-8-.1200 #31 (.1200) 1/4 1/2
P-16-8-.1250 1/8 (.1250) 1/4 1/2
P-16-8-.1285 #30 (.1285) 1/4 1/2
P-16-8-.1360 #29 (.1360) 1/4 1/2
P-16-8-.1405 #28 (.1405) 1/4 1/2
P-16-8-.1406 9/64 (.1406) 1/4 1/2
P-20-10-.1495 #25 (.1495) 5/16 5/8
P-20-10-.1875 3/16 (.1875) 5/16 5/8
P-20-12-.1250 1/8 (.1250) 5/16 3/4
P-20-12-.1406 9/64 (.1406) 5/16 3/4
P-20-12-.1562 5/32 (.1562) 5/16 3/4
P-20-12-.1590 #21 (.1590) 5/16 3/4
P-20-12-.1719 11/64 (.1719) 5/16 3/4
P-20-12-.1875 3/16 (.1875) 5/16 3/4
P-20-12-.1910 #11 (.1910) 5/16 3/4
P-20-16-.1875 3/16 (.1875)* 5/16 1
P-20-16-.1910 #11 (.1910)* 5/16 1
P-20-4-.1250 1/8 (.1250) 5/16 1/4
P-20-4-.1285 #30 (.1285) 5/16 1/4
P-20-4-.1570 #22 (.1570) 5/16 1/4
P-20-4-.1875 3/16 (.1875) 5/16 1/4
P-20-4-.1890 #12 (.1890) 5/16 1/4
P-20-4-.1910 #11 (.1910) 5/16 1/4
P-20-5-.1660 #19 (.1660) 5/16 5/16
P-20-5-.1875 3/16 (.1875) 5/16 5/16
P-20-5-.1935 #10 (.1935) 5/16 5/16
P-20-6-.1250 1/8 (.1250) 5/16 3/8
P-20-6-.1285 #30 (.1285) 5/16 3/8
P-20-6-.1470 #26 (.1470) 5/16 3/8
P-20-6-.1495 #25 (.1495) 5/16 3/8
P-20-6-.1520 #24 (.1520) 5/16 3/8
P-20-6-.1562 5/32 (.1562) 5/16 3/8
P-20-6-.1590 #21 (.1590) 5/16 3/8
P-20-6-.1610 #20 (.1610) 5/16 3/8
P-20-6-.1719 11/64 (.1719) 5/16 3/8
P-20-6-.1730 #17 (.1730) 5/16 3/8
P-20-6-.1800 #15 (.1800) 5/16 3/8
P-20-6-.1875 3/16 (.1875) 5/16 3/8
P-20-6-.1890 #12 (.1890) 5/16 3/8
P-20-6-.1910 #11 (.1910) 5/16 3/8
P-20-8-.1250 1/8 (.1250) 5/16 1/2
P-20-8-.1285 #30 (.1285) 5/16 1/2
P-20-8-.1406 9/64 (.1406) 5/16 1/2
P-20-8-.1440 #27 (.1440) 5/16 1/2
P-20-8-.1470 #26 (.1470) 5/16 1/2
P-20-8-.1495 #25 (.1495) 5/16 1/2
P-20-8-.1562 5/32 (.1562) 5/16 1/2
P-20-8-.1590 #21 (.1590) 5/16 1/2
P-20-8-.1610 #20 (.1610) 5/16 1/2
P-20-8-.1660 #19 (.1660) 5/16 1/2
P-20-8-.1719 11/64 (.1719) 5/16 1/2
P-20-8-.1730 #17 (.1730) 5/16 1/2
P-20-8-.1770 #16 (.1779) 5/16 1/2
P-20-8-.1800 #15 (.1800) 5/16 1/2
P-20-8-.1875 3/16 (.1875) 5/16 1/2
P-20-8-.1890 #12 (.1890) 5/16 1/2
P-20-8-.1910 #11 (.1910) 5/16 1/2
P-20-8-.1935 #10 (.1935) 5/16 1/2
P-24-8-.2010 #7 (.2010) 3/8 1/2
P-24-8-.2500 1/4 (.2500) 3/8 1/2
P-26-12-.1875 3/16 (.1875) 13/32 3/4
P-26-12-.2500 1/4 (.2500) 13/32 3/4
P-26-12-.2510 .2510 13/32 3/4
P-26-16-.1875 3/16 (.1875)* 13/32 1
P-26-16-.2210 #2 (.2210)* 13/32 1
P-26-16-.2500 1/4 (.2500)* 13/32 1
P-26-4-.1875 3/16 (.1875) 13/32 1/4
P-26-4-.1910 #11 (.1910) 13/32 1/4
P-26-4-.2500 1/4 (.2500) 13/32 1/4
P-26-4-.2570 F (.2570) 13/32 1/4
P-26-5-.2500 1/4 (.2500) 13/32 5/16
P-26-5-.2570 F (.2570) 13/32 5/16
P-26-6-.1865 .1865 13/32 3/8
P-26-6-.1910 #11 (.1910) 13/32 3/8
P-26-6-.2188 7/32 (.2188) 13/32 3/8
P-26-6-.2490 .2490 13/32 3/8
P-26-6-.2500 1/4 (.2500) 13/32 3/8
P-26-8-.1875 3/16 (.1875) 13/32 1/2
P-26-8-.1910 #11 (.1910) 13/32 1/2
P-26-8-.1935 #10 (.1935) 13/32 1/2
P-26-8-.1960 #9 (.1960) 13/32 1/2
P-26-8-.2010 #7 (.2010) 13/32 1/2
P-26-8-.2188 7/32 (.2188) 13/32 1/2
P-26-8-.2500 1/4 (.2500) 13/32 1/2
P-26-8-.2510 .2510 13/32 1/2
P-26-8-.2570 F (.2570) 13/32 1/2
P-28-10-.2500 1/4 (.2500) 7/16 5/8
P-28-12-.2344 15/64 (.2344) 7/16 3/4
P-28-12-.2500 1/4 (.2500) 7/16 3/4
P-28-12-.2812 9/32 (.2812) 7/16 3/4
P-28-16-.2500 1/4 (.2500)* 7/16 1
P-28-16-.2570 F (.2570)* 7/16 1
P-28-4-.2500 1/4 (.2500) 7/16 1/4
P-28-5-.2500 1/4 (.2500) 7/16 5/16
P-28-5-.2660 H (.2660) 7/16 5/16
P-28-6-.2500 1/4 (.2500) 7/16 3/8
P-28-8-.2500 1/4 (.2500) 7/16 1/2
P-28-8-.2510 .2510 7/16 1/2
P-28-8-.2656 17/64 (.2656) 7/16 1/2
P-28-8-.2812 9/32 (.2812) 7/16 1/2
P-32-12-.1875 3/16 (.1875) 1/2 3/4
P-32-12-.1960 #9 (.1960) 1/2 3/4
P-32-12-.2010 #7 (.2010) 1/2 3/4
P-32-12-.2031 13/64 (.2031) 1/2 3/4
P-32-12-.2188 7/32 (.2188) 1/2 3/4
P-32-12-.2210 #2 (.2210) 1/2 3/4
P-32-12-.2280 #1 (.2280) 1/2 3/4
P-32-12-.2500 1/4 (.2500) 1/2 3/4
P-32-12-.2570 F (.2570) 1/2 3/4
P-32-12-.2656 17/64 (.2656) 1/2 3/4
P-32-12-.2770 J (.2770) 1/2 3/4
P-32-12-.2812 9/32 (.2812) 1/2 3/4
P-32-12-.2969 19/64 (.2969) 1/2 3/4
P-32-12-.3020 N (.3020) 1/2 3/4
P-32-12-.3125 5/16 (.3125) 1/2 3/4
P-32-12-.3160 O (.3160) 1/2 3/4
P-32-16-.1875 3/16 (.1875)* 1/2 1
P-32-16-.2130 #3 (.2130)* 1/2 1
P-32-16-.2188 7/32 (.2188)* 1/2 1
P-32-16-.2500 1/4 (.2500)* 1/2 1
P-32-16-.2656 17/64 (.2656)* 1/2 1
P-32-16-.2660 H (.2660)* 1/2 1
P-32-16-.2812 9/32 (.2812)* 1/2 1
P-32-16-.3125 5/16 (.3125)* 1/2 1
P-32-16-.3160 O (.3160)* 1/2 1
P-32-4-.2500 1/4 (.2500) 1/2 1/4
P-32-6-.1875 3/16 (.1875) 1/2 3/8
P-32-6-.1935 #10 (.1935) 1/2 3/8
P-32-6-.1960 #9 (.1960) 1/2 3/8
P-32-6-.2010 #7 (.2010) 1/2 3/8
P-32-6-.2031 13/64 (.2031) 1/2 3/8
P-32-6-.2130 #3 (.2130) 1/2 3/8
P-32-6-.2188 7/32 (.2188) 1/2 3/8
P-32-6-.2210 #2 (.2210) 1/2 3/8
P-32-6-.2500 1/4 (.2500) 1/2 3/8
P-32-6-.2656 17/64 (.2656) 1/2 3/8
P-32-6-.2812 9/32 (.2812) 1/2 3/8
P-32-6-.3115 .3115 1/2 3/8
P-32-6-.3125 5/16 (.3125) 1/2 3/8
P-32-6-.3160 O (.3160) 1/2 3/8
P-32-6-.3750 3/8 (.3750) 1/2 3/8
P-32-8-.1875 3/16 (.1875) 1/2 1/2
P-32-8-.1910 #11 (.1910) 1/2 1/2
P-32-8-.1935 #10 (.1935) 1/2 1/2
P-32-8-.2010 #7 (.2010) 1/2 1/2
P-32-8-.2031 13/64 (.2031) 1/2 1/2
P-32-8-.2130 #3 (.2130) 1/2 1/2
P-32-8-.2188 7/32 (.2188) 1/2 1/2
P-32-8-.2210 #2 (.2210) 1/2 1/2
P-32-8-.2280 #1 (.2280) 1/2 1/2
P-32-8-.2500 1/4 (.2500) 1/2 1/2
P-32-8-.2520 6.40mm (.2520) 1/2 1/2
P-32-8-.2570 F (.2570) 1/2 1/2
P-32-8-.2610 G (.2610) 1/2 1/2
P-32-8-.2656 17/64 (.2656) 1/2 1/2
P-32-8-.2720 I (.2720) 1/2 1/2
P-32-8-.2812 9/32 (.2812) 1/2 1/2
P-32-8-.3020 N (.3020) 1/2 1/2
P-32-8-.3125 5/16 (.3125) 1/2 1/2
P-32-8-.3160 O (.3160) 1/2 1/2
P-32-8-.3750 3/8 (.3750) 1/2 1/2
P-40-12-.3750 3/8 (.3750) 5/8 3/4
P-40-12-.3770 V (.3770) 5/8 3/4
P-40-12-.4375 7/16 (.4375) 5/8 3/4
P-40-12-.5000 1/2 (.5000) 5/8 3/4
P-40-16-.3125 5/16 (.3125) 5/8 1
P-40-16-.3750 3/8 (.3750) 5/8 1
P-40-16-.3906 25/64 (.3906) 5/8 1
P-40-16-.4062 13/32 (.4062) 5/8 1
P-40-16-.4375 7/16 (.4375) 5/8 1
P-40-16-.5000 1/2 (.5000) 5/8 1
P-40-22-.3125 5/16 (.3125) 5/8 1-3/8
P-40-6-.3750 3/8 (.3750) 5/8 3/8
P-40-8-.3125 5/16 (.3125) 5/8 1/2
P-40-8-.3281 21/64 (.3281) 5/8 1/2
P-40-8-.3438 11/32 (.3438) 5/8 1/2
P-40-8-.3750 3/8 (.3750) 5/8 1/2
P-40-8-.3770 V (.3770) 5/8 1/2
P-40-8-.3906 25/64 (.3906) 5/8 1/2
P-40-8-.4062 13/32 (.4062) 5/8 1/2
P-40-8-.4219 27/64 (.4219) 5/8 1/2
P-40-8-.4375 7/16 (.4375) 5/8 1/2
P-40-8-.5000 1/2 (.5000) 5/8 1/2
P-48-10-.3750 3/8 (.3750) 3/4 5/8
P-48-10-.5000 1/2 (.5000) 3/4 5/8
P-48-10-.5156 33/64 (.5156) 3/4 5/8
P-48-12-.3750 3/8 (.3750) 3/4 3/4
P-48-12-.4375 7/16 (.4375) 3/4 3/4
P-48-12-.4531 29/64 (.4531) 3/4 3/4
P-48-12-.4990 .4990 3/4 3/4
P-48-12-.5000 1/2 (.5000) 3/4 3/4
P-48-12-.5312 17/32 (.5312) 3/4 3/4
P-48-16-.3750 3/8 (.3750) 3/4 1
P-48-16-.4219 27/64 (.4219) 3/4 1
P-48-16-.4375 7/16 (.4375) 3/4 1
P-48-16-.5000 1/2 (.5000) 3/4 1
P-48-20-.5000 1/2 (.5000) 3/4 1-1/4
P-48-22-.3750 3/8 (.3750) 3/4 1-3/8
P-48-22-.4375 7/16 (.4375) 3/4 1-3/8
P-48-22-.5000 1/2 (.5000) 3/4 1-3/8
P-48-22-.5312 17/32 (.5312) 3/4 1-3/8
P-48-24-.5000 1/2 (.5000) 3/4 1-1/2
P-48-24-.6250 5/8 (.6250) 3/4 1-1/2
P-48-5-.5312 17/32 (.5312) 3/4 5/16
P-48-8-.3750 3/8 (.3750) 3/4 1/2
P-48-8-.4375 7/16 (.4375) 3/4 1/2
P-48-8-.4531 29/64 (.4531) 3/4 1/2
P-48-8-.5000 1/2 (.5000) 3/4 1/2
P-48-8-.5010 .5010 3/4 1/2
P-56-10-.5000 1/2 (.5000) 7/8 5/8
P-56-12-.5000 1/2 (.5000) 7/8 3/4
P-56-16-.5000 1/2 (.5000) 7/8 1
P-56-8-.5625 9/16 (.5625) 7/8 1/2
P-56-10-.5625 9/16 (.5625) 7/8 5/8
P-56-12-.5625 9/16 (.5625) 7/8 3/4
P-56-8-.6250 5/8 (.6250) 7/8 1/2
P-56-10-.6250 5/8 (.6250) 7/8 5/8
P-56-12-.6250 5/8 (.6250) 7/8 3/4
P-56-16-.6250 5/8 (.6250) 7/8 1
P-56-20-.6250 5/8 (.6250) 7/8 1-1/4
P-56-22-.6250 5/8 (.6250) 7/8 1-3/8
P-56-24-.6250 5/8 (.6250) 7/8 1-1/2
P-56-8-.6406 41/64 (.6406) 7/8 1/2
P-64-8-.5000 1/2 (.5000) 1 1/2
P-64-12-.5000 1/2 (.5000) 1 3/4
P-64-16-.5000 1/2 (.5000) 1 1
P-64-8-.6250 5/8 (.6250) 1 1/2
P-64-12-.6250 5/8 (.6250) 1 3/4
P-64-16-.6250 5/8 (.6250) 1 1
P-64-22-.6250 5/8 (.6250) 1 1-3/8
P-64-8-.6562 21/32 (.6562) 1 1/2
P-64-12-.6562 21/32 (.6562) 1 3/4
P-64-16-.6562 21/32 (.6562) 1 1
P-64-20-.6719 43/64 (.6719) 1 1-1/4
P-64-8-.6875 11/16 (.6875) 1 1/2
P-64-16-.6875 11/16 (.6875) 1 1
P-64-20-.6875 11/16 (.6875) 1 1-1/4
P-64-8-.7500 3/4 (.7500) 1 1/2
P-64-12-.7500 3/4 (.7500) 1 3/4
P-64-16-.7500 3/4 (.7500) 1 1
P-64-20-.7500 3/4 (.7500) 1 1-1/4
P-64-22-.7500 3/4 (.7500) 1 1-3/8
P-64-24-.7500 3/4 (.7500) 1 1-1/2