Slip/Fixed Renewable Bushings – Metric (SFM)
Three Dimensional (3D) View
View Large Image

SFM-62-35-46.00  •  Slip/Fixed Renewable Bushings – Metric (SFM)

Drill Bushings

Pricing & Availability

Status

Part Number

Quantity

Description

SLIP/FIXED RENEWABLE METRIC BUSHING

Unit Price*

Line Item Total*

Part Specifications

Part NumberID (mm)OD (mm)LENGTH (mm)F DIA (mm)G (mm)H (mm)J (mm)LR (mm)LOCKSCREW
SFM-62-35-46.0046.0062358212736.525°49LSM-7 or LSM-8

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.