Three Dimensional (3D) View
View Large Image
Carr Lane

CL-5/8-11x2.00-SHCS  •  Single Edge Supports (Heavy)

Edge Clamps

Pricing & Availability

Status

Part Number

Quantity

Description

SOCKET-HEAD CAP SCREW

To Order Use CL-5/8-11X2.00-SHCS-PACKOF3

Unit Price*

Line Item Total*

Part Specifications

Part NumberFITS SINGLE EDGE SUPPORTQUANTITY
REQUIRED
CL-5/8-11x2.00-SHCSCL-MF50-3701
CL-MF50-3703
CL-MF50-3704
CL-MF50-3705
CL-MF50-3706
2

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model