Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Aluminum
Finish
Zinc Plated Clear Zinc
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Extruded Hand Knob Swivel Feet

Handles, Knobs & Screw Clamps

Inch
QUANTITY PART NO. A
THREAD
B C D
DIA
E
DIA
F G H K
DIA
CL-1-KESA 1/4-20 1-1/4 1/8 1 3/8 5/16 CL-4T-HKE-00 7/8 1/2
CL-2-KESA 1/4-20 2 1/8 1 3/8 5/16 CL-4T-HKE-00 7/8 1/2
CL-2A-KESA 1/4-20 2 1/8 1-1/2 3/8 5/16 CL-4T-HKE-20 1-1/8 3/4
CL-3-KESA 5/16-18 1-1/2 5/32 1-1/2 1/2 11/32 CL-5T-HKE-20 1-1/8 3/4
CL-4-KESA 5/16-18 2-1/4 5/32 1-1/2 1/2 11/32 CL-5T-HKE-20 1-1/8 3/4
CL-4A-KESA 5/16-18 2-3/4 5/32 1-1/2 1/2 11/32 CL-5T-HKE-20 1-1/8 3/4
CL-5-KESA 3/8-16 2-1/16 3/16 2 9/16 7/16 CL-6T-HKE-30 1-1/8 13/16
CL-6-KESA 3/8-16 2-13/16 3/16 2 9/16 7/16 CL-6T-HKE-30 1-3/8 13/16
CL-7-KESA 3/8-16 3-9/16 3/16 2 9/16 7/16 CL-6T-HKE-30 1-3/8 13/16
CL-8-KESA 1/2-13 2-13/16 3/16 2 3/4 27/64 CL-6T-HKE-30 1-3/8 13/16
CL-9-KESA 1/2-13 3-9/16 3/16 2 3/4 27/64 CL-6T-HKE-30 1-3/8 13/16
CL-10-KESA 1/2-13 4-5/16 3/16 2 3/4 27/64 CL-6T-HKE-30 1-3/8 13/16
CL-11-KESA 5/8-11 3-5/16 7/32 2-1/2 15/16 33/64 CL-10T-HKE-40 1-1/2 1
CL-13-KESA 5/8-11 4-13/16 7/32 2-1/2 15/16 33/64 CL-10T-HKE-40 1-1/2 1
CL-14-KESA 3/4-10 3-5/16 7/32 2-1/2 15/16 33/64 CL-12T-HKE-40 1-1/2 1
CL-16-KESA 3/4-10 4-13/16 7/32 2-1/2 15/16 33/64 CL-12T-HKE-40 1-1/2 1
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
DIA
(mm)
F
(mm)
G H
(mm)
K
DIA
(mm)
CLM-1-KESA M6 1 25 3.2 25 9.5 7.5 CLM-6T-HKE-00 22 13
CLM-2-KESA M6 1 50 3.2 25 9.5 7.5 CLM-6T-HKE-00 22 13
CLM-3-KESA M8 1.25 40 4 44 12.5 9 CLM-8T-HKE-20 28 19
CLM-4-KESA M8 1.25 60 4 44 12.5 9 CLM-8T-HKE-20 28 19
CLM-5-KESA M10 1.5 50 4.8 51 14.5 11 CLM-10T-HKE-30 35 21
CLM-6-KESA M10 1.5 90 4.8 51 14.5 11 CLM-10T-HKE-30 35 21
CLM-7-KESA M12 1.75 70 4.8 64 19 10.5 CLM-12T-HKE-40 38 25
CLM-8-KESA M12 1.75 110 4.8 64 19 10.5 CLM-12T-HKE-40 38 25
CLM-9-KESA M16 2 80 5.5 64 23.5 13 CLM-16T-HKE-40 38 25
CLM-10-KESA M16 2 120 5.5 64 23.5 13 CLM-16T-HKE-40 38 25