314-647-6200
[email protected]
Download Catalog Request A Catalog Find A CAD Model CAD Configurator Part Converter
Hoist Rings
Carr Lane Side-Pull Hoist Rings are ideal for side mounting. These heavy duty hoist rings allow flipping and turning loads without unhooking, by using a spreader bar. The Lifting ring on Carr Lane Side Pull Hoist Rings can swivel 360°, as well as pivot 180°, to allow lifting from any direction. Standard Carr Lane Side Pull Hoist Rings are available with inch threads in load capacities up to 2500 lbs. or metric threads in load capacities up to 3500 lbs. The Heavy-Duty Hoist Rings in this catalog section are available with inch threads in load capacities up to 10,000 lbs. or metric threads up to 9200 lbs. These American-made Side Pull Hoist Rings feature an industry-leading safety factor of 5:1 and meet OSHA standards and military specifications. Complies with ASME B30.26, CEN/TC 168 Reference EN 1677-1: 2000 Part 1 and 2006/42/EC. Browse Carr Lane’s line of Side Pull Hoist Rings below.
Thank You! Your Customer Portal Account has been created.Please check your email for a link to verify your account.
Thank You! Your Distrubtor Portal Account has been created.Please check your email for a link to verify your account.
What is This? Save to My ProjectBuild & Manage Projects On-Site.Your Parts Your Way!Click the Save to My Project button to build a saved search history that you can use to build a project or parts list. You can even email your saved projects to coworkers. View all of your saved projects as well as your order history in the Customer Portal. To take advantage of these features, just create a customer account!
Your Personal Data will Never be Sold or Shared with Anyone.No one wants an inbox flooded with useless messages. It is our intent that any communication with you will be purposeful and useful. We will use the information you share with us to communicate to you in regards to your personal activity on the site. This includes shipping notifications, project reminders and the like. If you opt out of receiving email updates about Carr Lane Manufacturing we will only communicate with you in regards to your activity on the site, with the exception of survey(s) sent to all of our customers.View our Full Privacy Statement
Enter the quantity amount that will be needed for this Part. Then click Next to start configuring the Part.
Thank you! Your feedback has been submitted.
Contact Us for more help options.
Thank you for visiting our site. Your location indicates you are in India. Please login to the Carr Lane India Portal below or request an account for access to see Chennai stock and Rupee pricing.