Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Eccentric Bore Clamps, B1.486

ROEMHELD Power Workholding,

QUANTITY PART NUMBER CLAMPING BORE
DIAMETER
CLAMPING RANGE
DIAMETER
SUPPORT HEIGHT (H) MAX CLAMPING
FORCE
CLR-BCE1080-H085SZ 8mm 7.7-8.7 mm 85mm 3.3 kN
CLR-BCE1080-H095SZ 8mm 7.7-8.7 mm 95mm 3.3 kN
CLR-BCE1080-H105SZ 8mm 7.7-8.7 mm 105mm 3.3 kN
CLR-BCE1080-H115SZ 8mm 7.7-8.7 mm 115mm 3.3 kN
CLR-BCE1080-H125SZ 8mm 7.7-8.7 mm 125mm 3.3 kN
CLR-BCE1080-H135SZ 8mm 7.7-8.7 mm 135mm 3.3 kN
CLR-BCE1090-H085SZ 9mm 8.7-9.7 mm 85mm 3.3 kN
CLR-BCE1090-H095SZ 9mm 8.7-9.7 mm 95mm 3.3 kN
CLR-BCE1090-H105SZ 9mm 8.7-9.7 mm 105mm 3.3 kN
CLR-BCE1090-H115SZ 9mm 8.7-9.7 mm 115mm 3.3 kN
CLR-BCE1090-H125SZ 9mm 8.7-9.7 mm 125mm 3.3 kN
CLR-BCE1090-H135SZ 9mm 8.7-9.7 mm 135mm 3.3 kN
CLR-BCE1100-H085SZ 10mm 9.7-10.7mm 85mm 5 kN
CLR-BCE1100-H095SZ 10mm 9.7-10.7mm 95mm 5 kN
CLR-BCE1100-H105SZ 10mm 9.7-10.7mm 105mm 5 kN
CLR-BCE1100-H115SZ 10mm 9.7-10.7mm 115mm 5 kN
CLR-BCE1100-H125SZ 10mm 9.7-10.7mm 125mm 5 kN
CLR-BCE1100-H135SZ 10mm 9.7-10.7mm 135mm 5 kN
CLR-BCE1110-H085SZ 11mm 10.7-11.7mm 85mm 5 kN
CLR-BCE1110-H095SZ 11mm 10.7-11.7mm 95mm 5 kN
CLR-BCE1110-H105SZ 11mm 10.7-11.7mm 105mm 5 kN
CLR-BCE1110-H115SZ 11mm 10.7-11.7mm 115mm 5 kN
CLR-BCE1110-H125SZ 11mm 10.7-11.7mm 125mm 5 kN
CLR-BCE1110-H135SZ 11mm 10.7-11.7mm 135mm 5 kN
CLR-BCE1120-H085SZ 12mm 11.7-12.7mm 85mm 5 kN
CLR-BCE1120-H095SZ 12mm 11.7-12.7mm 95mm 5 kN
CLR-BCE1120-H105SZ 12mm 11.7-12.7mm 105mm 5 kN
CLR-BCE1120-H115SZ 12mm 11.7-12.7mm 115mm 5 kN
CLR-BCE1120-H125SZ 12mm 11.7-12.7mm 125mm 5 kN