Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Center Locating Keys – Type 3 (1-1/2", 30mm, 32mm Dia)

Jig & Fixture,

QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E
SOCKET-HEAD
CAP SCREW
(Order
separately
below)
H
CLM-25-CLK-30 30mm 1.1811 25mm .9843 .91 .98 CLM-10x45-SHCS .59
CLM-25-CLK-32 32mm 1.2598 25mm .9843 .91 .98 CLM-10x45-SHCS .59
CLM-25-CLK-1.5000 1-1/2 1.5000 25mm .9843 .91 .98 CLM-10x45-SHCS .59

Products Related to