Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Leveling Feet (Steel, Black Oxide Finish)

Leveling Feet

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E F LOAD
RATING
(lbs)
CL-3-LF-BO #10-32 3/8 3/4 7/64 17/32 1/4 700
CL-4-LF-BO 1/4-20 1/2 1 5/32 45/64 5/16 1000
CL-5-LF-BO 5/16-18 9/16 1-1/8 3/16 13/16 3/8 1500
CL-6-LF-BO 3/8-16 5/8 1-1/4 3/16 7/8 13/32 2300
CL-8-LF-BO 1/2-13 3/4 1-7/8 1/4 1-1/8 1/2 4200
CL-10-LF-BO 5/8-11 15/16 2-1/2 5/16 1-1/4 1/2 6600
CL-12-LF-BO 3/4-10 1-1/8 3 1/2 1-1/2 5/8 10000
CL-16-LF-BO 1"-8 1-1/2 4 13/32 1-7/8 15/16 18000
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
(mm)
LOAD
RATING
(kg)
CLM-6-LF-BO M6 1 13 25.5 4 18 8 400
CLM-8-LF-BO M8 1.25 13 28.5 4.8 20.5 9.5 700
CLM-10-LF-BO M10 1.5 17 32 5 22 10.5 1200
CLM-12-LF-BO M12 1.75 19 47.5 6.5 28.5 12.5 1700
CLM-16-LF-BO M16 2 24 63.5 8 32 12.5 3300
CLM-20-LF-BO M20 2.5 30 76 12.5 38 16 5000

Products Related to