Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Stainless Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Construction Balls – Shoulder Type

Locating Pins

Steel Inch
QUANTITY PART NO. BALL
DIA
NOMINAL
BALL
DIA
ACTUAL
A
DIA
NOMINAL
A
DIA
ACTUAL
B C D E
DIA
+.03/-0
F
±.0002
STYLE
CL-0-SCB 1/4 .2502/.2498 1/8 .1250/.1246 .56 - - .25 .2000 1
CL-00-SCB 3/8 .3752/.3748 3/16 .1875/.1871 .75 - - .37 .3000 1
CL-1-SCB 1/2 .5000/.4997 1/4 .2500/.2497 .63 #6-32 1/4 .46 .3125 2
CL-10-SCB 1/2 .5002/.4998 1/4 .2500/.2496 .94 - - .50 .4000 1
CL-2-SCB 1/2 .5000/.4997 1/4 .2500/.2497 .94 #6-32 5/16 .46 .5000 2
CL-3-SCB 1/2 .5000/.4997 1/4 .2500/.2497 1.50 - - .46 .5000 2
CL-4-SCB 1/2 .5000/.4997 5/16 .3125/.3122 .94 #6-32 5/16 .46 .5000 2
CL-5-SCB 1/2 .5000/.4997 5/16 .3125/.3122 1.50 - - .46 .5000 2
CL-6-SCB 1/2 .5000/.4997 3/8 .3750/.3747 1.50 - - .56 .5000 2
CL-7-SCB 3/4 .7502/.7498 3/8 .3750/.3746 1.25 - - .75 .5000 1
Stainless Steel Inch
QUANTITY PART NO. BALL
DIA
NOMINAL
BALL
DIA
ACTUAL
A
DIA
NOMINAL
A
DIA
ACTUAL
B C D E
DIA
+.03/-0
F
±.0002
STYLE
CL-0-SCB-S 1/4 .2502/.2498 1/8 .1250/.1246 .56 - - .25 .2000 1
CL-1-SCB-S 1/2 .5000/.4997 1/4 .2500/.2497 .63 #6-32 1/4 .46 .3125 2
CL-2-SCB-S 1/2 .5000/.4997 1/4 .2500/.2497 .94 #6-32 5/16 .46 .5000 2
Steel Metric
QUANTITY PART NO. BALL
DIA
NOMINAL
(mm)
BALL
DIA
ACTUAL
(mm)
A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
THREAD
PITCH
(mm)
D
(mm)
E
DIA
+.8/-0
(mm)
F
±.005
(mm)
STYLE
CLM-0-SCB 6 6.005/5.994 3 3.000/2.990 12 - - - 6.1 6 1
CLM-00-SCB 12 12.004/11.994 6 6.000/5.989 22 - - - 11.9 12 1
CLM-1-SCB 12 12.004/11.994 6 6.000/5.989 25 M3.5 .6 6 11.9 12 1
CLM-7-SCB 20 20.005/19.995 10 10.000/9.989 38 M6 1 9.5 20.1 20 1
Stainless Steel Metric
QUANTITY PART NO. BALL
DIA
NOMINAL
(mm)
BALL
DIA
ACTUAL
(mm)
A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
THREAD
PITCH
(mm)
D
(mm)
E
DIA
+.8/-0
(mm)
F
±.005
(mm)
STYLE
CLM-00-SCB-S 12 12.004/11.994 6 6.000/5.989 22 - - - 11.9 12 1
CLM-1-SCB-S 12 12.004/11.994 6 6.000/5.989 25 M3.5 .6 6 11.9 12 1
CLM-7-SCB-S 20 20.005/19.995 10 10.000/9.989 38 M6 1 9.5 20.1 20 1