Product Catalog
Catalog Tools
Material
Thermoplastic
Finish
Molded in brass insert
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Pull Handles – Square Design, Counterbored (Thermoplastic)

Machine Handles


QUANTITY PART NO. A B C D
SCREW
DIA
E F G H
CL-94-PHSC-4 3.68 4.41 1.18 1/4 or M6 .83 1.42 .24 .28
CL-117-PHSC-5 4.61 5.47 1.34 5/16 or M8 .96 1.61 .24 .35
CL-132-PHSC-5 5.20 6.14 1.46 5/16 or M8 1.06 1.77 .28 .35
CL-179-PHSC-5 7.05 8.03 1.65 5/16 or M8 1.10 1.97 .31 .35