Pallet Decouplers, F9.425 (Automatic Shutoff)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-KA-21012  •  Pallet Decouplers, F9.425 (Automatic Shutoff)

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

manual decoupler system, d.a., 230 v, 500 bar, w/ couple/decouple pendant, 24 v DC control voltage supplied by customer

Unit Price*

Line Item Total*

Part Specifications

Part NumberOPERATING
PRESSURE
RANGE
(psi)
POWER
SUPPLY
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
CLR-KA-210121000 - 5800230 V, 3 Ph24VDCCoupling / DecouplingYes (Multifunction)1102381121.03.965

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.