Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-BCE1100-H095SZ  • 

Pricing & Availability

Status

Part Number

Quantity

Description

Bore clamp, eccentric Ø 10 mm, "clamping range Ø 9.7 - 10.7 mm
support height 95 mm
max. clamping force: 5 kN
pneumatic seat check and clamping monitoring
double acting, positive air pressure protection
max. 120 bar, as per data sheet B1.486"

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMPING BORE
DIAMETER
CLAMPING RANGE
DIAMETER
SUPPORT HEIGHTMAX CLAMPING
FORCE
CLR-BCE1100-H095SZ10mm9.7-10.7mm95mm5 kN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model