Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-BCE1110-H085SZ  • 

Pricing & Availability

Status

Part Number

Quantity

Description

Bore clamp, eccentric Ø 11 mm, "clamping range Ø 10.7 - 11.7 mm
support height 85 mm
max. clamping force: 5 kN
pneumatic seat check and clamping monitoring
double acting, positive air pressure protection
max. 120 bar, as per data sheet B1.486"

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMPING BORE
DIAMETER
CLAMPING RANGE
DIAMETER
SUPPORT HEIGHTMAX CLAMPING
FORCE
CLR-BCE1110-H085SZ11mm10.7-11.7mm85mm5 kN

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model