ROEMHELD Swing Clamps for Low-Pressure Hydraulic Systems – Top Flange, B1.8500 (3, 4, 6, 7 Series)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1854-T090-L21  •  ROEMHELD Swing Clamps for Low-Pressure Hydraulic Systems – Top Flange, B1.8500 (3, 4, 6, 7 Series)

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

SWING CLAMP, D.A., 90° CCW, TOP FLANGE, TYPE T - W/O SWITCH ROD, Max. PULL FORCE 4.46 kN, Ø 36/22 mm, TOTAL STROKE 21 mm, W/O MW, 70 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
H
(mm)
L
(mm)
L1
(mm)
R
DIA
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1854-T090-L214 Series90° ccw8503.8149506047821

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.