Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

KOSMEK Air Advanced, Long

KOSMEK Power Workholding,KOSMEK Pneumatic Clamps & Cylinders

QUANTITY PART NO. MAX
SUPPORT
FORCE
(kN)
MAX
PNEUMATIC
FORCE
(BAR)
EFFECTIVE
STROKE
PLUNGER
SPRING
FORCE
(N)
BODY
DIAMETER
A C F G H T U
WNC0603-L 1 7 6 18.-2.9 M26x1.5 62 24 8 36.9 6.7 10.4 9
WNC1003-L 1.7 7 6 2.1-2.9 M30x1.5 69 27 10 40.4 8.2 10.4 9
WNC1603-L 2.5 7 7.5 2.3-2.9 M36x1.5 73 33 10 43.1 9.7 10.2 10
WNC3003-L 4.8 7 7.5 3.6-4.3 M45x1.5 87 40 10 51.9 12.2 12.9 12