Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-600-PPC Series (100 lbs)

Inch
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
CLAMPING FORCE
AT 100 PSI
(lbs)
SHIPPING
WEIGHT
(lbs)
OPTIONAL
MOUNTING
BRACKET
CL-600-PPC Open Arm 100 100 .8 CL-400-PCBR
CL-600-PPC-MPD Open Arm, Position Sensing 100 100 .8 CL-400-PCBR