Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

CL-1500-PPC Series (850 lbs)

Inch
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
CLAMPING FORCE
AT 100 PSI
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-1500-PPC Open Arm 850 430 3.2
CL-1500-PPC-MP Open Arm, Position Sensing 850 430 3.2

Products Related to