Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1576-105  •  ROEMHELD Block Pull Cylinders, B1.570

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

Pull-type cylinder, single acting
piston Ø50mm, stroke 12mm
connection pipe thread G1/4
4 longitudinal holes and 2 cross holes
seals NBR
max 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
STROKE
(mm)
A
WIDTH
(mm)
B
DEPTH
(mm)
L
HEIGHT
(mm)
J
THREAD
x DEPTH (mm)
CLR-1576-1051290057.31210075125M20 x 30

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model