Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Fixture Clamps – Concentric, I4.120 (65mm)

ROEMHELD Power Workholding


QUANTITY PART NO. JAW
WIDTH
(mm)
MAXIMUM
CLAMPING
FORCE
PER JAW
(lbs)
MAXIMUM
CLAMPING
FORCE
PER JAW
(kN)
MAXIMUM
RETENTION
FORCE
(lbs)
MAXIMUM
RETENTION
FORCE
(kN)
CLAMPING
STROKE
(mm)
CLR-4413-151 65 2000 9 3400 15 2 x 8
Accessories
QUANTITY PART NO. DESCRIPTION FIXTURE CLAMP
JAW WIDTH
QUANTITY REQUIRED
PER FIXTURE CLAMP
CLR-3548-080 Blank Clamping Jaw 65mm 2
CLR-0441-315 Adaptor Plate,
Fastening screws included
65mm Optional