ROEMHELD Electric Power Units (Standard)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-833-EP  •  ROEMHELD Electric Power Units (Standard)

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

ELECTRIC POWER UNIT
D/A (230V) 7500 PSI

Unit Price*

Line Item Total*

Part Specifications

Part NumberOPERATING
PRESSURE
RANGE
(psi)
CONTROL
VOLTAGE
VALVE
FUNCTION
INCLUDES
PUSH-
BUTTON
PENDANT
SWITCH
FLOW
RATE
(cu in.
/min)
RESERVOIR
CAPACITY
(cu in.)
USABLE
FLUID
CAPACITY
(cu in.)
POWER
AT MAX
PRESSURE
(hp)
MOTOR
CURRENT
(amps)
NOISE
LEVEL
@ 3 ft
(dBA)
WEIGHT
(lbs)
CLR-833-EP1160 -725024VDCDouble ActingYes666904001.54.275110

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.