Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1844-A090-L24D  •  ROEMHELD Robust Swing Clamps – Top Flange, B1.853 (3, 4, 5, 6, 7 Series)

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

Swing clamp with sturdy swing mechanism
double acting, top flange, without monitoring
max. pull force 10.5 kN, Ø 28/20 mm
clamping stroke 12 mm, swing stroke 12 mm
swing angle 90° ccw, without metallic wiper
max. 350 bar, as per data sheet B1.853

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
H
(mm)
L
(mm)
L1
(mm)
R
DIA
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1844-A090-L24D4 Series90° ccw18508.2175.86281521224

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model