Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1845-A090-R30D  •  ROEMHELD Robust Swing Clamps – Top Flange, B1.853 (3, 4, 5, 6, 7 Series)

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

Swing clamp with sturdy swing mechanism
double acting, top flange, without monitoring
max. pull force 18.4 kN, Ø 36/25 mm
clamping stroke 15 mm, swing stroke 15 mm
swing angle 90° cw, without metallic wiper
max. 350 bar, as per data sheet B1.853

Unit Price*

Line Item Total*

Part Specifications

Part NumberCLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
H
(mm)
L
(mm)
L1
(mm)
R
DIA
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1845-A090-R30D5 Series90° cw330014.8204.87595601530

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model