ROEMHELD Lock Rings

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. CLAMP SIZE A
DIA
B
DIA
+0/-.008
C D E
CLR-3527-776 1 series 1.575 1.339 .354 .020 1-1/16"-16
CLR-200 2 series 1.750 — .250 — 1-1/4"-16
Metric
QUANTITY PART NO. CLAMP SIZE A
DIA
B
DIA
+0/-.008
C D E
CLR-3527-076 1 series 1.575 1.339 .354 .020 M27x1.5
CLR-3301-019 2 series 2.441 1.772 .433 .020 M32x1.5
CLR-300-ASCA 3 series 2.677 2.047 .472 .118 M45x1.5
CLR-500-ASCA 5 series 3.543 2.677 .512 .157 M60x1.5
CLR-600-ASCA 6 series 4.528 3.543 .630 .197 M80x2
CLR-700-ASCA 7 series 5.188 3.937 .630 .197 M90x2