Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Standard Clamping Arms (2, 3, 5, 6, 7 Series)

ROEMHELD Power Workholding

Tapped (Inch)
QUANTITY PART NO. CLAMP
SIZE
A B C D E F G
THREAD
H WEIGHT
(LBS)
CLR-301-SCA 2 & 3 Series 2.95 .63 1.26 .630 1.97 .63 3/8-16 2.52 .4
CLR-501-SCA 5 Series 4.53 .87 1.89 .906 2.95 .98 5/8-11 3.11 1.5
6 Series — — — — — — — — —
CLR-701-SCA 7 Series 7.01 1.57 3.07 1.339 4.72 1.57 3/4-10 3.86 5.6
Tapped (Metric)
QUANTITY PART NO. CLAMP
SIZE
A B C D E F G
THREAD
H WEIGHT
(LBS)
CLR-0354-001-SCA 2 & 3 Series 2.95 .63 1.26 .630 1.97 .63 M10 2.52 .4
CLR-0354-003-SCA 5 Series 4.53 .87 1.89 .906 2.95 .98 M16 3.11 1.5
CLR-0354-042-SCA 6 Series 5.51 1.10 2.36 1.102 3.74 1.18 M16 3.11 4.4
CLR-0354-005-SCA 7 Series 7.01 1.57 3.07 1.339 4.72 1.57 M20 3.86 5.6
Untapped
QUANTITY PART NO. CLAMP
SIZE
A B C D E F G
THREAD
H WEIGHT
(LBS)
CLR-3921-016-SCA 2 & 3 Series 2.95 .63 1.26 .630 — .63 — — .4
CLR-3921-017-SCA 5 Series 4.53 .87 1.89 .906 — .98 — — 1.5
CLR-3921-021-SCA 6 Series 5.51 1.10 2.36 1.102 — 1.18 — — 4.4
CLR-3921-018-SCA 7 Series 7.01 1.57 3.07 1.339 — 1.57 — — 5.6