Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1756-023  •  ROEMHELD Hollow Cylinders, B1.7441 (M16, M20, M24)

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

HOLLOW PISTON CYLINDER
╪ 50 x 20 mm STROKE, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(kN)
MAX
PUSH
FORCE
(kN)
CENTER-
HOLE
STUD
SIZE
ROD
DIA
(mm)
STROKE
(mm)
A
BODY
THREAD
B
BODY
DIA
(mm)
C
FLANGE
DIA
(mm)
G
BODY
HEIGHT
(mm)
CLR-1756-023165001300073.657.9M163220M75 x 1.57510594

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model