Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1475-001  •  ROEMHELD Threaded-Body Cylinders – Cartridge Type, Double Acting, B1.470

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

THREADED-BODY CYLINDER, D.A.,
╪ 40/25 x 40 mm STROKE, W/ FEMALE THREAD, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1475-00114000860062.838.3M60x1.540

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model