Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1460-101  •  ROEMHELD Threaded-Body Cylinders – Double Wiper, Tapped Plunger, B1.461

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

THREADED-BODY CYLINDER, S.A.,
╪ 12 x 10 mm STROKE, W/ FEMALE THREAD, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
E
BODY
THREAD
PISTON
DIA
(mm)
CLAMPING
STROKE
(mm)
A2
(mm)
A4
LENGTH
UNDER HEX
(mm)
B
(mm)
C2
(mm)
K2
(mm)
L
DIA
(mm)
M
(mm)
NO
(mm)
SW1
(mm)
SW2
(mm)
SEATING
TORQUE
(ft-lbs)
WEIGHT
(lbs)
CLR-1460-10112805.7M22x1.51210442571045115.5M66241030.2

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model