Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1450-000  •  ROEMHELD Threaded-Body Cylinders – Knife-Edge Seal, Long Version with Tapped Plunger, B1.450

ROEMHELD Power Workholding

Pricing & Availability

THREADED-BODY CYLINDER, S.A.,
╪ 12 x 8 mm STROKE, M20 x 1.5 mm, 500 bar

Part Specifications

Part NumberMAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
BODY
THREAD
B
(mm)
C
(mm)
D
PISTON
DIA
(mm)
d
ROD
DIA
(mm)
E
(mm)
F
THREAD
G
(mm)
SW
BODY
HEX
(mm)
CLAMPING
STROKE
(mm)
CLR-1450-00012605.6M20x1.5122512846M515248

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model