Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1341-105  •  ROEMHELD Threaded Universal Cylinders, B1.309

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

UNIVERSAL CYLINDER, D.A.,
M45 x 1.5, ╪ 16/10 mm, 16 mm STROKE, KEY SIZE 8, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1341-10522501370106.1M45x1.516

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model