Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1341-365  •  ROEMHELD Threaded Universal Cylinders, B1.309

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

UNIVERSAL CYLINDER, D.A.,
╪ 16 x 50 mm STROKE, M40 x 1.5, G1/8 PORTS, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1341-36522501370106.1M40x1.550

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model