Three Dimensional (3D) View
View Large Image
Carr Lane

CLR-1344-195  •  ROEMHELD Threaded Universal Cylinders, B1.309

ROEMHELD Power Workholding

Pricing & Availability

Status

Part Number

Quantity

Description

UNIVERSAL CYLINDER, D.A.,
M55 x 1.5, ╪ 32/20 mm, 100 mm STROKE, KEY SIZE 17, 500 bar

Unit Price*

Line Item Total*

Part Specifications

Part NumberMAX
PUSH
FORCE
(lbs)
MAX
PULL
FORCE
(lbs)
MAX
PUSH
FORCE
(kN)
MAX
PULL
FORCE
(kN)
BODY
THREAD
STROKE
(mm)
CLR-1344-1959000550040.224.5M55x1.5100

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model