Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Delrin
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Threaded-Body Work Supports – Spring Extended, B1.940 (1460, 2100 lbs)

ROEMHELD Power Workholding

Inch
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
E
BODY
THREAD
STROKE
(mm)
A
EXTENDED
HEIGHT
(mm)
CLR-001-WS 1 1460 6.5 16 1-1/4"-16 8 80.5
Metric
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
E
BODY
THREAD
STROKE
(mm)
A
EXTENDED
HEIGHT
(mm)
CLR-1940-000-WS 1 1460 6.5 M30x1.5 8 80.5
CLR-1940-010-WS 2 2100 9.5 M30x1.5 8 90.5
Optional Mounting Base (Inch)
QUANTITY PART NO. ITEM
CLR-712-WSA Mounting Base only
CLR-000-WS Mounting Base with Work Support installed
Optional Mounting Base (Metric)
QUANTITY PART NO. ITEM
CLR-512-WSA Mounting Base only
Accessories (Inch)
QUANTITY PART NO. ITEM
CLR-3000-180-SW Replacement Sealing Washer
Accessories (Metric)
QUANTITY PART NO. ITEM
CLR-3000-842-SW Replacement Sealing Washer