Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Delrin Cast Iron Rubber Stainless Steel Aluminum
Clamping Force (kn)
.6 2.0 2 2.2 3.7 3.8 4.0 4.7 4.9 5.9 8.2 8.3 12 12.5 13.3 14.8 18 18.5 20 21.5 29.6 31 32.5 34.5 82 124 135 195 310 450 490 830 850 900 1060 1100 1300 1850 1870 2700 2800 2990 3300 4000 4200 4500 4800 6700 7300 7800
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD Power Workholding

ROEMHELD power workholding devices allow users faster clamping and faster machining with increased quality. Power workholding devices offer significant advantages over manual clamping, including remote clamp operation, reduced operator fatigue, automatic sequencing, compactness and increased machine-tool capacity. Hydraulic workholding solutions from ROEMHELD include Swing Clamps, Extending Clamps, Threaded Cylinders, Block Cylinders, Power Work Supports, Fixture Clamps, Vises, Hydraulic power sources & valves as well as a full line of fittings and accessories. Browse all ROEMHELD Power Workholding products below in our online catalog.