Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

MCP60ZH 5-Axis Concentric Hydraulic Vises (60mm)

ROEMHELD Precision Vises,

MCP-series vises do not include any of the top jaws pictured above. See Related Products below to order the appropriate jaws for your application.
QUANTITY PART NO. JAW WIDTH
(mm)
CLAMPING FORCE MAXIMUM
OPERATING PRESSURE
(Clamping Port / Unclamping port)
MINIMUM
OPERATING PRESSURE
CLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
d2
(mm)
d3 g WEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4583-0401 60 3400 lbs at 4600 psi
(15 kN at 320 bar)
4600 psi / 725 psi 725 psi 30 6 - 150 12 F7 M10 x 11mm M6 x 7mm
Both Sides
11.9