Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD MCP100Z 5-Axis Concentric Manual Vises (100mm)

ROEMHELD Precision Vises,

MCP-series vises do not include any of the top jaws pictured above. See Related Products below to order the appropriate jaws for your application.
QUANTITY PART NO. JAW WIDTH
(mm)
CLAMPING FORCE CLAMPING
STROKE
(mm)
S
JAW OPENING
(mm)
S1
JAW OPENING
(mm)
d1 g WEIGHT
WITHOUT
JAWS (lbs)
CLRH-9-4585-0301 100 5600 lbs at 59 ft-lbs
(25 kN at 80 Nm)
50 18 - 204 6 - 192 25mm+0.01 x 5mm
and
M10 x 14mm
M8 x 14mm
Both Sides
39