Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ROEMHELD STARK Standard Subplates

ROEMHELD Zero-Point

Ready to Use: Fast Clamping Plates

Economical entry-level solution from STARK, offering the highest quality on the market.
• Fast closing plate made of steel ground on both sides with mounting holes for different T-slot distances (63, 100 and 125 mm)
• Zero point clamping system is clamped mechanically with spring force and released hydraulically/pneumatically
• Application on 3/4/5-axis machines for all common machining operations such as milling, grinding, EDM
Need Something Custom?
From design to installation STARK can fully customize any application to suit your needs, whether it be small or large custom Turn-Key Solutions. Contact engineering for details.