Product Catalog
Catalog Tools
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Ball End Screws & Ball End Feet

Screw Clamps

Swivel Ball End Screws
QUANTITY PART NO. A
THREAD
B C D E
DIA
F
DIA
G H MATCHING
FOOT
ROLL PIN
SIZE
CL-44-SBE 1/2-13 4.25 .344 .688 .250 .391 .172 .055 CL-1-BN 5/32
CL-45-SBE 1/2-13 5.25 .344 .688 .250 .391 .172 .055 CL-1-BN 5/32
CL-46-SBE 1/2-13 6.25 .344 .688 .250 .391 .172 .055 CL-1-BN 5/32
CL-47-SBE 1/2-13 7.25 .344 .688 .250 .391 .172 .055 CL-1-BN 5/32
CL-55-SBE 5/8-11 5.00 .422 .875 .344 .500 .203 .063 CL-2-BN 3/16
CL-56-SBE 5/8-11 6.00 .422 .875 .344 .500 .203 .063 CL-2-BN 3/16
CL-57-SBE 5/8-11 7.00 .422 .875 .344 .500 .203 .063 CL-2-BN 3/16
CL-58-SBE 5/8-11 8.00 .422 .875 .344 .500 .203 .063 CL-2-BN 3/16
CL-65-SBE 3/4-10 5.75 .516 1.000 .469 .609 .203 .070 CL-3-BN 3/16
CL-66-SBE 3/4-10 6.75 .516 1.000 .469 .609 .203 .070 CL-3-BN 3/16
CL-67-SBE 3/4-10 7.75 .516 1.000 .469 .609 .203 .070 CL-3-BN 3/16
CL-68-SBE 3/4-10 8.75 .516 1.000 .469 .609 .203 .070 CL-3-BN 3/16
CL-86-SBE 1"-8 6.00 .625 1.125 .563 .719 .234 .141 CL-4-BN 7/32
CL-87-SBE 1"-8 7.00 .625 1.125 .563 .719 .234 .141 CL-4-BN 7/32
CL-88-SBE 1"-8 8.00 .625 1.125 .563 .719 .234 .141 CL-4-BN 7/32
CL-89-SBE 1"-8 9.00 .625 1.125 .563 .719 .234 .141 CL-4-BN 7/32
Ball End Feet
QUANTITY PART NO. J K
DIA
L
DIA
M
DIA
MATCHING
SCREW
ROLL PIN
SIZE
CL-1-BN .88 .88 .406 .157 CL-4x-SBE 5/32
CL-2-BN 1.00 1.00 .516 .189 CL-5x-SBE 3/16
CL-3-BN 1.13 1.25 .625 .189 CL-6x-SBE 3/16
CL-4-BN 1.25 1.50 .734 .220 CL-8x-SBE 7/32