Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Nose Material
Steel
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Straight Index Plungers (Rotary Cam, Flange Mount)

Spring-Loaded Devices

Index Plunger (Inch)
Order bushing separately below.
QUANTITY PART NO. PLUNGER
DIA
A
DIA
NOMINAL
A
DIA
ACTUAL
B D E H J L M
DIA
N
DIA
CL-22007-SIP 1/2 3/4 .7518 / .7515 (Ground) 1-3/8 1-1/8 3 5/16 3/32 3/16 1-5/16 1
CL-22005-SIP 1/2 3/4 .766 / .765 (Unground) 1-3/8 1-1/8 3 5/16 3/32 3/16 1-5/16 1
CL-22107-SIP 3/4 1-1/8 1.1268 / 1.1265 (Ground) 2 1-1/2 3-1/2 13/32 1/8 3/16 1-11/16 1-3/8
CL-22105-SIP 3/4 1-1/8 1.141 / 1.140 (Unground) 2 1-1/2 3-1/2 13/32 1/8 3/16 1-11/16 1-3/8
Bushing (Inch)
QUANTITY PART NO. FOR INDEX PLUNGER PLUNGER
DIA
A
DIA
NOMINAL
A
DIA
ACTUAL
C K M
DIA
CL-22029-SIPB CL-22007-SIP 1/2 3/4 .7518 / .7515 (Ground) 1/2 1/8 1-5/16
CL-22027-SIPB CL-22005-SIP 1/2 3/4 .766 / .765 (Unground) 1/2 1/8 1-5/16
CL-22129-SIPB CL-22107-SIP 3/4 1-1/8 1.1268 / 1.1265 (Ground) 5/8 1/8 1-11/16
CL-22127-SIPB CL-22105-SIP 3/4 1-1/8 1.141 / 1.140 (Unground) 5/8 1/8 1-11/16
Index Plunger (Metric)
Order bushing separately below.
QUANTITY PART NO. PLUNGER
DIA
(mm)
A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
D
(mm)
E
(mm)
H
(mm)
J
(mm)
L
(mm)
M
DIA
(mm)
N
DIA
(mm)
CLM-22007-SIP 12 20 20.046 / 20.038 (Ground) 35 28.5 76 8 2.4 5 34 25
CLM-22107-SIP 20 30 30.046 / 30.038 (Ground) 51 38 89 10.5 3.2 5 42 35
Bushing (Metric)
QUANTITY PART NO. FOR INDEX PLUNGER PLUNGER
DIA
(mm)
A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
C
(mm)
K
(mm)
M
DIA
(mm)
CLM-22029-SIPB CLM-22007-SIP 12 20 20.046 / 20.038 (Ground) 12 3 34
CLM-22129-SIPB CLM-22107-SIP 20 30 30.046 / 30.038 (Ground) 16 3 42