Electric Vertical Toggle Clamp
Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-201-EVTC  •  Electric Vertical Toggle Clamp

Toggle Clamps

Pricing & Availability

ELECTRIC TOGGLE CLAMP ASSEMBLY

Part Specifications

Part NumberMOTOR
SHAFT
DIA
MOTOR
SIZE
HOLDING
CAPACITY
MOTOR
INCLUDED
MAX EFFECTIVE
FORCE @ X
CLM-201-EVTC5mmNEMA 17500 lbs (226.80 Nm)YES200 lbs (90.72 Nm)

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.