Stage Rigging Hardware

Carr Lane Manufacturing offers a variety of exclusive stage rigging hardware products for the theater and film industries including lifting pins, ball lock pins, hoist rings and threaded insert products. Browse all of our stage rigging hardware products below and in our online catalog.


Toggle Clamp Products

Lifting Pins

Stage rigging lifting pins with a single-acting ball lock pin with a solid, one-piece body and four balls for high tension loads. Positive locking until released by pushing the button. Sturdy forged shackle for heavy lifting. Monaganese phosphate finish provides excellent lubricity and corrosion resistance.

Lifting Pin Products

Ball Lock Pins

Precision alignment pin with a ground shank. This popular single-acting type is positive locking until released by pushing the button, which moves the center spindle forward to allow the locking balls to retract into a radial groove. This type of stage rigging hardware has the widest range of types and sizes. Available in steel or stainless steel. Made in USA.

Ball Lock Pin Products

Hoist Ring Products

Threaded Insert Products

Additional Products