Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-12-LKP-B  •  Captive Locking Knob Pin

Alignment Pins

Pricing & Availability

Status

Part Number

Quantity

Description

LOCKING "K" PIN
BUSHING ASSEMBLY

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
+0/-.013
(mm)
B
PIN
LENGTH
(mm)
THREADTHREAD
LENGTH
(mm)
L
(mm)
N
DIA
NOMINAL
(mm)
N
DIA
ACTUAL
+0/-.008
(mm)
P
BUSHING
LENGTH
UNDER
HEAD
P
(mm)
R
+.8/-.3
(mm)
S
(mm)
KNOB PIN
(INCLUDED)
BUSHING
(INCLUDED)
LOCKSCREW
(INCLUDED)
CLM-12-LKP-B1211.975112.8M12 x 1.751882.82020.046Standard181826CLM-12-LKPCLM-12-LPBLSM-3

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model