Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-00-SCB-S  •  Construction Balls – Shoulder Type

Locating Pins

Pricing & Availability

Status

Part Number

Quantity

Description

SHOULDER CONSTRUCTION BALL (440C STAINLESS STEEL)

Unit Price*

Line Item Total*

Part Specifications

Part NumberBALL
DIA
NOMINAL
(mm)
BALL
DIA
ACTUAL
(mm)
A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
THREAD
PITCH
(mm)
D
(mm)
E
DIA
+.8/-0
(mm)
F
±.005
(mm)
STYLE
CLM-00-SCB-S1212.004/11.99466.000/5.98922---11.9121

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model