Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-7-SCB  •  Construction Balls – Shoulder Type

Locating Pins

Pricing & Availability

Status

Part Number

Quantity

Description

SHOULDER CONSTRUCTION BALL

Unit Price*

Line Item Total*

Part Specifications

Part NumberBALL
DIA
NOMINAL
(mm)
BALL
DIA
ACTUAL
(mm)
A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
(mm)
C
(mm)
THREAD
PITCH
(mm)
D
(mm)
E
DIA
+.8/-0
(mm)
F
±.005
(mm)
STYLE
CLM-7-SCB2020.005/19.9951010.000/9.98938M619.520.1201

Three Dimensional (3D) View


Downloadable CAD Files

CAD
MODELS

Download CAD Model