Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hook Clamps – Tapped Long Arm (Heavy)

Modular Fixturing

QUANTITY PART NO. THREAD
DIA
A B
DIA
C D E F G H J K L M MAXIMUM
ALLOWABLE
TORQUE
(ft-lbs)
MAXIMUM
CLAMPING
FORCE
(lbs)
CL-MF50-5014 5/8-11 2-3/8 1.2500 2-7/8 3-7/8 1-7/16 7/8 5/8-11 x 3.25 1-13/16 5/8-11 1-17/32 1-9/16 1 59 3700

Products Related to