Three Dimensional (3D) View
View Large Image

CLR-0187-424-ASCA  •  Standard Clamping Arms for Air-Powered Swing Clamps

Toggle Clamps,Power Workholding

Pricing & Availability

CLAMPING ARM 35 mm FOR 1874-303/-403


Status Legend:
  • !

Part Specifications

Part NumberFITS
CLAMP
SIZE
A
(mm)
B
(mm)
C
(mm)
D
DIA
+0.05
(mm)
F
THREAD
G
MIN
(mm)
G
MAX
(mm)
K
(mm)
CLR-0187-424-ASCA4 Series52103511.85M61217.516

Three Dimensional (3D) View


Downloadable CAD Files

CAD
DRAWINGS