Product Catalog
Catalog Tools
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Standard Swing Clamps – All Threaded, B1.881 (3, 5, 6, 7 Series)

Power Workholding

Single Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
OD
THREAD
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1883-304-SC 3 Series 90° cw 1060 4.7 M45x1.5 126.5 11 19
CLR-1883-404-SC 3 Series 90° ccw 1060 4.7 M45x1.5 126.5 11 19
CLR-1883-444-SC 3 Series zero° 1060 4.7 M45x1.5 126.5 11 19
CLR-1885-304-SC 5 Series 90° cw 2700 12 M60x1.5 147.5 13 22
CLR-1885-404-SC 5 Series 90° ccw 2700 12 M60x1.5 147.5 13 22
CLR-1885-444-SC 5 Series zero° 2700 12 M60x1.5 147.5 13 22
CLR-1886-304-SC 6 Series 90° cw 4200 18.5 M80x2 172 15 26
CLR-1886-404-SC 6 Series 90° ccw 4200 18.5 M80x2 172 15 26
CLR-1886-444-SC 6 Series zero° 4200 18.5 M80x2 172 15 26
CLR-1887-304-SC 7 Series 90° cw 7300 32.5 M90x2 183 15 25
CLR-1887-404-SC 7 Series 90° ccw 7300 32.5 M90x2 183 15 25
CLR-1887-444-SC 7 Series zero° 7300 32.5 M90x2 183 15 25
Double Acting
Order Clamping Arm separately below.
QUANTITY PART NO. CLAMP
SIZE
SWING
DIRECTION
MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
OD
THREAD
HEIGHT
(mm)
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
CLR-1893-304-SCD 3 Series 90° cw 1100 4.9 M45x1.5 126.5 11 19
CLR-1893-404-SCD 3 Series 90° ccw 1100 4.9 M45x1.5 126.5 11 19
CLR-1893-444-SCD 3 Series zero° 1100 4.9 M45x1.5 126.5 11 19
CLR-1895-304-SCD 5 Series 90° cw 2800 12.5 M60x1.5 147.5 13 22
CLR-1895-404-SCD 5 Series 90° ccw 2800 12.5 M60x1.5 147.5 13 22
CLR-1895-444-SCD 5 Series zero° 2800 12.5 M60x1.5 147.5 13 22
CLR-1896-304-SCD 6 Series 90° cw 4500 20 M80x2 172 15 26
CLR-1896-404-SCD 6 Series 90° ccw 4500 20 M80x2 172 15 26
CLR-1896-444-SCD 6 Series zero° 4500 20 M80x2 172 15 26
CLR-1897-304-SCD 7 Series 90° cw 7800 34.5 M90x2 183 15 25
CLR-1897-404-SCD 7 Series 90° ccw 7800 34.5 M90x2 183 15 25
CLR-1897-444-SCD 7 Series zero° 7800 34.5 M90x2 183 15 25